This gripper was designed for lifting the counterweights used in washing machines. With an external diameter of 460 mm and an internal diameter of 385 mm, it picks up the weights by vacuum from the concrete side. Special angle-pieces on the inside ensure that the gripper is always correctly centred on the weights. The ring gripper is intended for use with a Jumbo 35 E/S.
Reference No. 11.03.18.10053
Inquiry
Do you want to learn more about this application?
Simply send us an inquiry.