Until now, two persons had to carry these large garbage bins, weighing up to 80 kg each. But now they have a strong assistant who makes the work much easier: the vacuum tube lifter JUMBO from Schmalz. The mechanical gripper of this lifting device grips the bins at the 2 handles and moves them easily. The adjustable flange plate ensures optimum positioning of the gripper's centre of gravity. The two workers now have a far easier time and less backache.
Reference No. 11.03.17.10308
Inquiry
Do you want to learn more about this application?
Simply send us an inquiry.