Until now, two persons had to carry these large garbage bins, weighing up to 100 kg each. But now they have a strong assistant who makes the work much easier: the vacuum tube lifter JUMBO from Schmalz. The mechanical gripper of this lifting device grips the bins at the lower edge of their covers and moves them easily. The adjustable flange plate ensures optimum positioning of the gripper's centre of gravity. The two workers now have a far easier time and less backache.
Reference No. 11.03.17.10310
Inquiry
Do you want to learn more about this application?
Simply send us an inquiry.