Applications > Application examples > Vacuum handling systems

Vacuum Lifting Device VacuMaster Stone 750/375-90-2

VacuMaster Stone 750/375-90-2



VacuMaster Stone
VacuMaster Stone 750/375-90-2


This unit is the characterised by its high lifting capacity of up to 750 kg and the swivelmounted grippers. The suction pads are suitable for almost all stone surfaces, such as polished, flamed or fractured, etc.

A water trap protects the vacuum pump even under extreme operating conditions. The loud acoustical warning device provides maximum safety in the case of a fault or incorrect operation.

Reference No. 12.03.08.99999





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form