Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo Sack Gripper 65-85 E/S

Sack gripper 65-85 E/S



Sack gripper
Sack gripper 65-85 E/S


This sack gripper can be flange-mounted directly on a Jumbo unit. It has a double seal which is extremely resistant to wear and is quickly and easily replaced if it is damaged. The gripper is particularly suitable for handling bales of raw rubber.

Reference No. 11.03.14.10037





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form