Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo Multiple Vacuum Head

Multiple Vacuum Head MFG 140-SO



Multiple Vacuum Head
Multiple Vacuum Head MFG 140-SO


A total of 58 bellows-type suction pads are necessary for lifting these perforated panels with weights of up to 120 kg. The panel size and the arrangement of the holes can vary from panel to panel, but this special vacuum head can pick up panels of all types. A special feature of this vacuum head is the distribution of the vacuum to the various crossbeams and suction pads without the use of hoses. An additional operating handle on the front crossbeam and the fixed stops in the foreground ensure that the vacuum tube lifter is positioned precisely on the few remaining areas free of holes. The additional turning unit permits the workpiece to be rotated continuously around the axis of the Jumbo.

Reference No. 11.03.18.10154





Lifting devices for metal

Hebegeräte Metall

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for metal industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form