Applications > Application examples > Vacuum handling systems

Vacuum Lifting Device VacuMaster VM 500-2000

VacuMaster 500/SO



VacuMaster 500/SO
VacuMaster 500/SO


This unit was designed for moving very long (9 m) gate segments. The operator stands at the end of the unit, and can thus lift parts from stacks of varying heights.

Each of the oval suction pads is flexibly mounted on springs. In addition, the four outer suction pads can be switched off electrically in order to simplify the lifting of shorter parts.

Reference Nr. 12.02.01.12313





Lifting devices for metal

Hebegeräte Metall

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for metal industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form