Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo with Yarnroll Gripper

Yarnroll Gripper



VJ 45 Yarnroll Gripper
Jumbo with Yarnroll Gripper


With this pneumatical expansion gripper yarn rolls may be gripped in the inner core, can horizontally be deplaced and 90° swivelled. The air pressure supply is carried out by a spiral hose through the lifting tube. The plugs under applied air pressure can carry up to 45 kg. The clamping-plugs for different inside diameters can be changed with quick-change adapter.

Article No. 11.03.17.10414





Lifting devices for metal

Hebegeräte Metall

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for metal industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form