Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo with Double Vacuum Head

Corner Double-Vacuum Head DG 65 SO



Double Vacuum Head DG
Jumbo with Double Vacuum Head


If cartons without cover needed to be moved, the questions always is will be where to grip on. In this case the feeder cartons of cosmetic packaging machines had been taken simply from aside. The self stability of the carton allows such a gripping from only 2 neighboured sides. And with the height index and the diagonal main beam which is aswell adjustable for an optimal balancing point the movements of these cartons is fast and effective realized.

Article No. 11.03.15.10615





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form