Applications > Application examples > Vacuum handling systems

Vacuum Lifting Device VacuMaster Special Devices

VACUMASTER 100/SO



VACUMASTER 100/SO
VACUMASTER 100/SO


This simple lifting aid for suspension from a crane hook is small but very useful. The maximum load is 100 kg at a vacuum of -0.6 bar. The vacuum manometer, the crane eye and the ejector are mounted directly on a suction pad. The vacuum is switched on and off with a small ball cock on the vacuum generator. There is no vacuum reservoir with non-return valve.

Reference No. 12.02.01.11972





Lifting devices for metal

Hebegeräte Metall

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for metal industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form