Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo Double-Vacuum Head

Double-Vacuum Head DG 85 E/S-SO



Double-Vacuum Head Jumbo
Double-Vacuum Head DG 85 E/S-SO


The right-angle vacuum head shown here permits simple lifting and transport of corner cabinets for kitchens and bathrooms weighing up to 80 kg. AS can be seen from the photograph, the cabinets are gripped by two adjacent sides, since they are open at the top. The very flat suction-pad mountings permit the cabinets to be slid directly into the transport cartons, ready for shipping.

Reference No. 11.03.15.10477





Lifting devices for wood

Hebegeräte Holz

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for wood industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form