Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter JUMBO

Handling of KEG-barrels
by means of the Schmalz JUMBO



Vacuum Tube Lifter JUMBO



Commissioning of KEG-barrels

This picture shows very well an application in a brewery distribution centre with several tube lifting systems for handling and commissioning of KEG drums.

The handling system became an irreplaceable help for the employees who are picking up the KEG’s from a pallet and placing them onto a transport trolley.




Vacuum Tube Lifter JUMBO


The drums are sucked from the side and have to be stacked either vertically or even 90° rotated which is a childs play with the tube lifter JUMBO.





Reference No. 11.03.11.10154




Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form