Applications > Application examples > Vacuum handling systems

JUMBO Barrel Gripper

Vacuum tube lifter JUMBO for barrels up to 300 kg!



JUMBO Barrel Gripper



JUMBO Barrel Gripper


Simple handling of 200-litre-drums allows the vacuum tube lifter JUMBO to hoist barrels weighing up to 300 kg.

The suction head is covering the complete drum surface. Consequently even filling pipes are no problem - the height of the gripper is adapted to them.




JUMBO Barrel Gripper


The barrel can be set down easily by dint of a handlever assembled at the control unit.






Reference No. 11.03.13.10139




Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form