Applications > Application examples > Vacuum handling systems

JUMBO Handling for Monitors

Vacuum tube lifter JUMBO

- for safe lifting of PC monitors and TVs!



Vacuum Tube Lifter JUMBO



JUMBO with vertical single pad

Using this vacuum tube lifter JUMBO with a vertical single head computer monitors and TVs can be easily and safely be handled.

The suction surface has been adapted to the small spheric shape of the glass part of the monitor. Thereby the suction process takes place very fast and cycle times, of course, can be substantially reduced!

The postion of the gripper is adapted to several balancing points and consquently to various monitor measurements.

The flat size of the part leading from the guiding gib to the suction plate allows to place the monitor precisely into a packaging carton.

Reference No. 11.03.11.10282





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form