Safe handling of unstable products or packages with the vacuum multigripper
The combination of a vacuum gripper system and a vacuum lifting device has become very popular as a simple and reliable handling unit in many areas of production, storage, commissioning and distribution activities.
Vacuum tube lifter Jumbo with multigripper
HERMA GmbH in Filderstadt, one of the largest manufacturers and distributors of equipment and products for the labelling of all types of goods and packages, installed a vacuum tube lifter with a new multigripper system for handling of cardboard boxes which could not be moved with the industrial robot to avoid manual work. This handling system, consisting of a vacuum tube lifter of the type JumboErgo 45, capable of lifting up to 45 kg, a slewing column crane with a 5-metre jib and the new Jumbo Multigripper, is capable of lifting and moving unstable cardboard boxes weighing up to 40 kg safely and reliably.
Vacuum tube lifter Jumbo with multigripper
Inquiry
Do you want to learn more about this application?
Simply send us an inquiry.