Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo



VJ Handy Double Vacuum Head



Vacuum Tube Lifter Jumbo with double Vacuum Head

 


This double pad is designed to handle in foil-welded bottles with a weight of 15 kg.Silicone bellow pads adapt very well to curved surfaces or uneven work pieces. The finish in stainless steel, and hard coated aluminium is optimally suitable for the food industry.


Reference No. 11.03.05.10479

 

 





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form