Chemicals/ Pharmaceuticals

Schmalz products comply with the highest standards of quality and permit decisive productivity increases in the pharmaceutical industry.
Highly qualified staff members, long-term industry experience, and an extensive supplier network with subsidiaries all over the world guarantee quick and professional assistance for our domestic and foreign chemical and pharmaceutical industry customers.


The Highlights Include:

  • Use of high-quality materials, optionally also stainless steel design

  • Aluminium slewing cranes and crane systems for a perfectly coordinated system solution

  • Customer-specific grippers, also for lateral gripping and swivelling of barrels

Particular Industry Requirements are:

  • Resistance against chemicals, salts, vapours, etc.

  • Handling of bundles with varying lid geometry, including tap holes and tension ring covers.

  • Reliable use even in hazardous areas 1/21 and 2/22

Vacuum Handling Systems

Schmalz's vacuum handling systems sector offers a variety of VacuMaster vacuum lifting devices and Jumbo vacuum tube lifters, which are perfectly suited for handling workpieces with very different measurements and weight classes.



Vacuum Tube Lifter Jumbo

The Jumbo vacuum tube lifter is the solution for damage-free handling of a diverse range of materials and contents. With Jumbo, all contours can be transported dynamically and effortlessly. It is matched by an extensive line of accessories appropriate for explosion protection.

More...


Vacuum Lifting Device VacuMaster

The VacuMaster lifting device is the solution for damage-free handling of a diverse range of materials and contents. With the VacuMaster, all contours can be transported dynamically and effortlessly. It is matched by an extensive line of accessories appropriate for explosion protection.

More...

Vacuum Handling Systems

Vacuum Tube Lifter JumboErgo for Commissioning of Cardboard Boxes in the Chemical Industry

Vacuum Tube Lifter JumboErgo

The vacuum lifter JumboErgo is equipped with a double suction pad and a flexible operator handle. This makes it possible to lift different workpieces effortlessly.

More...

Vacuum Lifting Device VacuMaster Basic Can Be Used to Handle Barrels Filled with Essential Oils

Vacuum Lifting Device VacuMaster Basic

The vacuum lifting device VacuMaster Basic can lift one barrel at a time with ease. The electronic warning device of the lifting device provides protection.

More...
More applications


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...