Aerospace
Schmalz products comply with the highest standards of quality and permit decisive productivity increases in the aerospace industry.
Highly qualified staff members, long-term industry experience, and an extensive supplier network with subsidiaries all over the world guarantee quick and professional assistance for our domestic and foreign aerospace industry customers.
The often very complex geometry of parts used in the aerospace industry frequently require the use of clamping solutions matched specifically to the application. Maximum precision and careful handling of the workpieces are also very important.
The highlights include:
- Customer-specific clamping solutions
- Clamping of workpieces which is easy on the material with little warpage (little tension)
- Optional mechanism for attaching additional stops or mechanical clamping fixtures
- Optional friction pads for additional absorption of lateral forces
- Vacuum generation complete with vacuum controller, fluid separation, and comprehensive system monitoring
- Reduction in the changeover times
Particular industry requirements are:
- High precision
- Clamping of sheet-shaped materials without warping
- System solutions from one source (vacuum generation, clamping system, accessories,…)
- Secure clamping of metallic workpieces
Vacuum Handling Systems
Schmalz's vacuum handling systems offer a variety of VacuMaster vacuum lifting devices and Jumbo vacuum tube lifters, which are perfectly suited for handling workpieces with very different measurements and weight classes.
Baggage lifter JumboFlex
The vacuum tube lifter JumboFlex is perfect for frequent, very quick transfers of more lightweight goods such as baggages with a weight of up to 35 kg. The vacuum tube lifter JumboFlex is the perfect handling solution which can be operated ergonomically and easily by using only one hand.
More...Vacuum Clamping Systems
Future-oriented vacuum clamping technology from Schmalz is the intelligent response to the continually increasing demands for more productivity and economic operation of CNC machine tools.
Matrix plate
The matrix plate is particularly appropriate for reliable mounting of two-dimensional metal pieces with planar bottoms on CNC machining centres and guarantees minimum set-up times. The modular construction ensures maximum flexibility through simple handling and the capacity to combine various product versions at will. Optional friction pads cause a significantly higher absorption of shear forces.
More...Vacuum Components
Special Gripper for Handling and Separating Carbon Composites
The special gripper SCG is particularly suitable for handling thin, porous and sensitive workpieces. The high volume flow of the gripper ensures secure holding even with porous material or workpieces that do not cover the entire suction surface.
More... More applicationsVacuum Gripping Systems
Flexible Handling of CFP Pipes with the FXC Large-Area Gripping System
The FXC-SVKW large-area vacuum gripping system is excellently suited for handling round materials such as pipes or rods, which cannot be completely covered by the gripping system due to their geometry. Among the workpieces of this type are the CFP pipes that are used in many industrial applications.
More... More applicationsVacuum Handling Systems
Vacuum Tube Lifter JumboFlex for ergonomic baggage handling at airports
The ideal lifting solution was found with the vacuum tube lifter JumboFlex. As a customer-specific version, the tube lifter can lift loads up to 40 kg.
More...Vacuum Tube Lifter JumboFlex for manual handling of passenger baggage at Hanover airport
Vacuum tube lifter lift baggage pieces of every type. In connection with a crane system of Schmalz, the lifting device is the ideal lifting aid for the employees.
More... More applicationsVacuum Clamping Systems
Clamping Device for the Aerospace Industry
The picture shows the usage of the vacuum clamping system matrix-plate at the metal processing in the aerospace industry. The often very complex geometry of parts used in the aerospace industry frequently require the use of clamping solutions matched specifically to the application. Maximum precision and careful handling of the workpieces are also very important.
More... More applicationsSearch
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...
