Schmalz

Comau

Ready-to-connect handling sets for robots from the manufacturer Comau

Product Inquiry
Technical Data
  • Ready-to-connect handling sets for robots from the manufacturer Comau
  • Includes gripper, matching flange and connection cable
0

Products

Bin Picker SBPG
Bin Picker SBPG
  • Suction rate up to 180 l/min
  • Vacuum generation integrated or external
  • Sealing element: Bin-picking suction cup with quick-change function
RMQC 50 DIO WS-M12 PNP MATCH
RMQC 50 DIO WS-M12 PNP MATCH10.08.09.00055
Dmk50 (mm)
Inputs / outputsdigital input / output
Additional function Plant equipmentFreedrive
Electrical connectionElbow con M12, 12 pole
Construction vacuum switchPNP switching
VersionQuick-change system MATCH
Product Inquiry

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart