PFG 15 SI-55 N005
Part No.: 10.01.01.00031
Flat suction pad (round) for
smooth or slightly rough surfaces
PFG 15 SI-55 N005
Size: 15
Suction-pad material: Silicone SI
Material hardness: 55 Shore A
Material characteristics:
FDA-compatible
smooth or slightly rough surfaces
PFG 15 SI-55 N005
Size: 15
Suction-pad material: Silicone SI
Material hardness: 55 Shore A
Material characteristics:
FDA-compatible
| Material | Silicone SI |
| Overall size | 15 |
| Suction force [N] | 9.0 N |
| Material hardness [Shore A] | 55.0 Shore A |
| Min. curve radius [mm] (convex) | 12.5 mm |
Design data
| Nipple family | N 005 |
| d | 4.5 mm |
| d1 | 7.8 mm |
| Dk | 12.0 mm |
| Dmax(S) | 17.5 mm |
| H | 8.0 mm |
| H2 | 2.6 mm |
| Z | 1.9 mm |
| Ds | 15.0 mm |
CAD download
Here you can download the CAD-data of the product. They are available in 2D and 3D.
Login
To display the CAD-data please log-in.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Contact
Are you interested in our products or do you have further questions? Call us or contact us via our contact form.
More...Vacuum Components 2012/2013
Digital Catalog
Leaf through our digital catalog, with 3,500 vacuum components.
More...Catalogues & Brochures
Read everything about our products in detailed catalogues and brochures
More...Produktnews
Optimization of Energy Consumption and Process Performance
The energy and process control is a new function in Schmalz’ compact ejectors X-Pump SXPi/SXMPi.
More