Large-Area Vacuum Gripping System FM/FMC
Applications
- Handling workpieces with a wide range of dimensions and/or undefined positions
- Handling workpieces with gaps
- Automated palletizing/depalletizing, order picking and sorting of a wide range of workpieces with only one type of gripper
- Handling workpieces made from various materials such as cardboard, wood, metal, glass or plastic
| Our highlights | Your benefits |
|---|---|
| • Sealing plate | > Quick and cost-effective replacement of the plate |
| • Valve type protected against contamination and easy to clean | > Operational safety and a high degree of system availability |
| • Innovative valve concept | > Intelligent vacuum generation saves energy with fast cycle times |
| • External vacuum generation | > Flexible vacuum generation adapted to the individual application |
| • Extruded aluminium profile with a minimal height | > Lightweight design for fast cycle times and cost-effective handling systems |
Helpful Downloads
- Ordering data for large-area vacuum gripping system with sealing plate (foam)
- Product specifications of large-area vacuum gripping system with sealing plate (foam)
- Ordering data for large-area vacuum gripping system with suction pads
- Product specifications of large-area vacuum gripping system with suction pads
Modular component system FMC
FMC with connection for external vacuum generation
1. Vacuum display using vacuum manometer
2. Connection pieces (FMC)
- For external vacuum generator
3. T-slot
- For flexible mechanical attachment of the gripper
4.Main body
- Made from extruded aluminium section
- Variable in width by combining units
- Variable in length
- Protective housing for vacuum generator (FXC)
- Lower height with FMC type
5. End cover with function modules
- For the “sensor”, “blow-off” and “separation” connections
Valve component
Valve type SVKW
- Quick blow-off and fast cycle times for increased production speed
- High degree of air passage for handling porous and rough workpieces
Valve type SW
- Flow screens for any installation position and high accelerations
Sealing plate
Sealing plate (foam)
- Flexible and highly resistant
- Different grids according to the width of the workpiece
- Quickly replaceable
- Optional: sealing plate with integrated filter screen to protect against contamination
Types of sealing plates
- Standard foam with a medium grid
- Standard foam with a fine grid
- Combifoam
Suction pads
Suction pads (elastomer)
- Soft, adaptable sealing lip
- Quickly replaceable
Types of suction pads
- Suction pads with sealing ring
- Plug-in suction pads
- Standard suction pads
Complete large-area vacuum gripping system with sealing plate or suction pads
Vacuum Switch VS-V-D-PNP, End Cover
Incl. accessories for connection in end cover
Mounting Kit 4x Slot Nuts M8
Consisting of slot nut and screws.
- 4pcs slot nut 20x20mm, M8
- 4pcs screws M8x16
Mounting Kit for Robot Flange
- Constining of 2pcs flange plates connected by pipe
- Especially suitable for connection to industrial robots with hole circle diameter 85mm
- Complete with 4pcs slot nuts
Mounting Kit for Spring Mounting
Consisting of flange plate and spring plunger Type FSTF
- Flange plate 120x120x10mm.
- Spring plunger with damping, height compensation and flexible mounting
Solenoid-valve
Incl. Connecting cable, connector for hose 8/6
Connecting Cable for Solenoid-valve
2.5 m length, with LED
Vacuum Hose
Hose for vacuum and compressed-air systems, with a length of 1 m
Separation function:
The separation function prevents several workpieces from sticking
to each other when destacking. Applying a compressed-air jet
through the sucked workpiece keeps the under-lying work piece
from being gripped. In this way, only one workpiece is picked up
and held.
The separation function is used for all porous workpieces such as
cardboard boxes, MDF or chipboards.
Handling of aluminum sections with the large-area vacuum gripping system FMC
The large-Area vacuum gripping system FMC is optimum for handle aluminum sections. The number of aluminum sections per layer varies. That is not a problem for the FMC, because the gripper system operates with full or partial occupancy.
Large-Area Vacuum Gripping System FM
This application shows a portal converter with the flexible large-area vacuum gripping system FM for the handling of platic plates.
General application reports
Find further reports in the section "Applications". Gain insight of our products in action.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Interested?
Are you interested in our products or do you have further questions? Call us +49 (0)7443 2403-105 or contact us via our contact form.
More...Product inquiry
You did not find a solution for you application? Our system consultants are happy to assist you.
More...Catalogues & Brochures
Read everything about our products in detailed catalogues and brochures
More...
