Large-Area Vacuum Gripping System SBX

Handling of timber, sheet products, engineered wood, steel profiles, building lumber and pallets with highly warped, rough surfaces can occur with the large-area vacuum gripping system. Because of its low weight and compact measurements, the gripper system is ideal for use with industrial robots.

A modular system with integrated functions characterizes the patented large-area vacuum gripping system SBX. Depending on the application, various vacuum generators (ejector, vacuum pump, vacuum blower) are available. Thanks to the large-area vacuum gripping system's flexible lengths, the SBX can be adapted for each application.

Large Area Gripping System SBX (With Integrated Pneumatic Vacuum Generation)

Installation is very easy because only one central cable and one pressure hose must be attached externally.


Large Area Gripping System SBX (for External Vacuum Generation)

External vacuum generation offers the option to generate the vacuum electrically; this saves energy, and thus operating expenses.



Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Interested?

Are you interested in our products or do you have further questions?
Call us +49 (0)7443 2403-105 or contact us via our contact form.

More...

Product inquiry

You did not find a solution for you application? Our system consultants are happy to assist you.

More...

General information

Get an overview and learn more about Vacuum Handling Systems.

More...

Catalogues & Brochures

Read everything about our products in detailed catalogues and brochures

More...