Large Area Gripping System SBX
with Integrated Pneumatic Vacuum Generation
Applications
- Handling (generally layers) of sawn timber, sheet materials, laminated beams, steel profiles, construction timber and pallets with heavily warped, rough surfaces
- The low weight and compact size make it ideal for operatingwith industrial robots and portals
- Variable length of the large-area vacuum gripping system SBX according to the application
| Our highlights... | Your benefits... |
|---|---|
| • Integrated flow valves | > Suction openings that are not in use automatically close; extra strong holding force |
| • Modular design of gripper with various types of vacuum generation | > Flexible adjustment to the respective requirements |
| • Design with integrated vacuum generation | > Fast vacuum generation ensures minimization of cycle times |
| • Can also be used as double beam | > Safe handling of long and heavy workpieces |
| • High storage chamber vacuum pressure (energy density to -0.9 bar) | > Handling of uneven or warped workpieces |
| • Integrated hoses and connections | > No interfering contours |
| • Only one cable as well as one compressed-air connection | > Simple installation |
Helpful Downloads
1. Manometer Connector
2. Multi-pole Plug
3. Compressed-air Connector
4. Sealing Plate
5. Multi-stage Ejectors and Dust Filter
Mounting set
Attachment set spring mounted. Cconsisting of flange plate and two spring plungers (type FSTA), mounting brackets and Flexolink.
Extra-Strong Vacuum Beam SBX
A palletizing operation with the aid of an industrial robot which grips a layer of several long wooden laths, moves them and stacks them on a pallet is shown.
The Ideal Solution for Difficult Surfaces
The large-area vacuum-gripping system system SBX extends the range of products offered by J. Schmalz GmbH and is intended primarily for the woodworking industry.
General application reports
Find further reports in the section "Applications". Gain insight of our products in action.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Interested?
Are you interested in our products or do you have further questions? Call us +49 (0)7443 2403-105 or contact us via our contact form.
More...Product inquiry
You did not find a solution for you application? Our system consultants are happy to assist you.
More...Catalogues & Brochures
Read everything about our products in detailed catalogues and brochures
More...
