Lifting Device VacuMaster Light

The VacuMaster Light lifting device is used for handling solid or slightly porous workpieces, such as barrels, furniture parts or profiles. The device is particularly well suited for, among other things, installation and packaging of structural elements and loading of machines.

Fatigue-free working is made possible by its ergonomic operation and low weight. Different workpiece formats can be handled because of flexible and quick suction pad settings. Compressed air is necessary for a quick start of operations because of its easy installation. Occupational safety is ensured by an intelligent warning unit.

The lifting device VacuMaster Light's burden is 100 kg.


Technical Data

Click in the Table to Enlarge.

Spiral hose

  • Spiral hose for flexible length compensation in vacuum and compressed-air.

Feed hose VSL

  • Feed hose for the compressed air supply of the pneumatic vacuum generator


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Contact

Are you interested in our products or do you have further questions? Call us +49 (0)7443 2403-105 or contact us via our contact form.

More...

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...