Standard Vacuum Lifting Devices
The standard vacuum lifting devices are available in the following versions:
Vacuum Lifting Device VacuMaster Basic
The extensive standard fittings make the VacuMaster Basic a highly variable vacuum lifting device. The vacuum lifting device's specific elements are individually adjusted for each application. With the ergonomic handlebar, burdens of 125 to 750 kg can be moved securely and accurately.
Vacuum Lifting Device VacuMaster Comfort
The vacuum lifting device VacuMaster Comfort completes the basic fittings with a high-end operating unit, as well as an electromagnetic valve with two-hand-vacuum-off-actuation and a regulated vacuum generator.
Vacuum Lifting Device VacuMaster Vario
Heavy workpieces with loads of up to 2,000 kg are moved risk-free with the vacuum lifting device VacuMaster Vario by only one person. The large vacuum reservoir and electronic warning unit ensure increased safety.
Vacuum Lifting Device VacuMaster Eco
The vacuum lifting device VacuMaster Eco moves burdens of up to 1,000 kg and is energy-independent while doing so. The battery-operated warning unit with battery testing function ensures the necessary protection.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...