Products
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
New suction pads for the automotive industry
Remote control for vacuum tube lifters

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

The modular Jumbo system

Everything fits!

The modular system permits the construction of a tailor-made solution for almost any task.

The variable basic components:

Vacuum generator
Connection hose
Lifting unit
Control unit
Suction pad
Crane
Accessories



Further information:

The Jumbo operator handle
Three different control units are available for various requirements and tasks: JumboErgo, JumboSprint and JumboHandy

Each of these is available in various versions, since only the optimum handle ensures ergonomical operation.

JumboErgo - valve tube, rigid, 350 mm (standard), 500 or 1000 mm
JumboErgo - valve tube, swivelling, 500/300 or 500/500 mm
JumboSprint - bow handle, centered
JumboSprint - bow handle length 250 or 500 mm

JumboHandy - Pistol grip
JumboHandy - Bow handle
Very practical - radio remote control:
The blower can be switched on and off by wireless!



Top of page

Suction pads

The decisive component!

If you want to lift a stone slab, a cardboard box or a sheet of wood, it is not the weight which is important, but the selection of the correct suction pad.
The many different standard suction pads can be combined freely with all types of lifting tubes. You can thus easily and quickly assemble the best solution for your handling task.

Single gripper EG: for sealed cardboard boxes, sheet, furniture bodies, etc.
Round gripper RG: for barrels, buckets, stone slabs with rough surfaces.
Double gripper DG: for all types of cardboard boxes, crates, sheets, etc. The suction pads can be positioned anywhere on the crossbeam.
Sack gripper SG: for paper and plastic sacks, bales or objects sealed in welded plastic bags.

Quadruple gripper VG: for cardboard boxes, sheets, flexible objects. The suction pads can be positioned as desired.
Long gripper LG: for pallets, narrow cardboard boxes, beams, pipes, etc..
The big advantage: the quick-change adapter:
With a quick-change adapter, the suction pads can be changed in seconds.

In addition to the standard suction pads, Schmalz naturally also develops special grippers - gripper solutions for your specific requirements.

You can find some interesting practical examples in the section "Applications".


Top of page


Accessories - The clever accessories for the Jumbo

Dust filter - protects the blower when handling dirty objects or sacks containing dusty materials. Replaceable filter cartridges make maintenance easy.
Silencer box - reduces the noise level of the blower to about 65 dB(A).
Explosion-protected vacuum generator - for safe operation in high-risk areas.

Rotation unit DE
for horizontal rotation of the workpiece as in cases where objects are stacked in varying orientations.
Pneumatic swivelling unit Workpieces can be picked up horizontally, swivelled by 90° and set down in a vertical position.
Tube-cylinder extension SZV - for removing objects from containers such as skeleton boxes, large cardboard boxes, etc.



Top of page


Further links

Jumbo - Overview
Applications of vacuum handling systems
Request information material
Request quotation for Jumbo
VacuService



© 2007 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top