Products
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
Slewing Cranes


SKL


For the Jumbo vacuum tube lifters and the VacuMaster lifting devices, Schmalz offers a range of cranes which are easy to move and are ideally matched to the lifter or lifting device.

In addition to the standard slewing column cranes, slewing wall cranes and overhead cranes, Schmalz also offers specially-built cranes tailor-made for individual requirements




Slewing Column Crane For Jumbo


Slewing column crane for Jumbo


Free-standing, with one column. The jib is easily slewed and the trolley moves easily along the jib.

Technical data:

  • Type: SKJ

  • Maximum load: 65 / 110 / 200 / 300 kg

  • Jib length, max.: 6 m

  • Slewing angle: 270°



Slewing cranes with a telescopic jib


The slewing cranes are also available with a telescopic jib.



Slewing crane with a hinged jib


A further special version is, for example, a slewing crane with a hinged jib.




Slewing Wall Crane For Jumbo


Slewing wall crane for Jumbo



The slewing wall crane can be installed on walls or on pillars of the building.

Technical data:

  • Type: WKJ

  • Maximum load: 65 / 110 / 200 / 300 kg

  • Jib length, max.: 6 m

  • Slewing angle: 180° / 200°




Slewing crane for VacuMaster

 


Slewing crane for VacuMaster


Slewing cranes for VacuMaster lifting devices can also be mounted on a free-standing column (SKL) or on a wall or a pillar (WKL).

Technical data:

  • Type: SKL/WKL

  • Maximum load: 125 / 250 / 500 / 1000 kg

  • Jib length, max.: 6 m / 5 m

  • Slewing angle: 180° WKL / 270° SKL



Slewing crane for VacuMaster






More links
Inquiry Cranes
VacuService
Informational Material