Products
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
Overhead Cranes


Single-beam crane system


For the Jumbo vacuum tube lifters and the VacuMaster lifting devices, Schmalz offers a range of cranes which are easy to move and are ideally matched to the lifter or lifting device.

In addition to the standard overhead cranes, slewing column cranes and slewing wall cranes, Schmalz also offers specially-built cranes tailor-made for individual requirements




Single-rail overhead crane


Single-rail overhead crane


Single-rail overhead crane for Jumbo and VacuMaster

For movement along a single axis. The rail can be up to 35 metres long.




Single-Beam Overhead Crane


Single-beam overhead crane


For movement along two axes. The dimensions of the rails and beams are matched to the customer's requirements, permitting optimum utilisation of the available working area. Suitable for use with Jumbo and VacuMaster.

Technical data:

  • Type: ETK

  • Maximum load: 125 / 250 / 500 / 1000 kg

  • Crane beam length: 10 m/ 8 m

  • Crane rail length: variable

  • Available in steel or aluminium



Single-beam overhead crane





Two-beam overhead crane


Two-beam overhead crane


Two-beam overhead cranes with aluminium profiles, capable of carrying heavy loads and, above all, easy to move. A rigid load beam can be provided for handling torques.
Suitable for Jumbo and VacuMaster.

Technical data:

  • Type: ZTK Aluminium

  • Maximum load: 125 / 250 / 500 / 1000 kg

  • Crane beam length, max.: 5.15 m / 6.85 m / 7.6 m / 7.8 m

  • Crane rail length: variable



ZTK with rigid load beam


Rigid load beam for handling torques is possible.





More links
Inquiry Cranes
VacuService
Informational Material