Vacuum Tube Lifter JumboErgo
The vacuum tube lifter JumboErgo is equipped with a special rotary handle similar to the gas handle on a motorcycle. Both lightweight and heavy loads can be handled quickly and sensitively with this control element. The workpiece is lowered by "accelerating" and lifted by "decelerating". The rotation and direction of rotation avoid uncontrolled movements with the lifting device, for example, if the operator slips off the control unit.
At the same time, the tube lifter JumboErgo guarantees ergonomic posture at every working height. The movable handlebar permits ergonomic picking of loads at large heights or directly from the floor.
Construction, Functions & Performance of the Tube Lifter Jumbo
Functionality:
- The load is gripped and lifted by a single medium, namely vacuum.
- A modular system of variable basic components which can be combined in many different ways permits simple adaptation of the unit to meet individual requirements.
Safety:
- A quick-acting non-return valve and the large area of the suction pad(s) ensure that the load is not dropped – even if the electric power or the compressed-air supply fails.
- The design complies with the German accident-prevention regulations (BGR/BGV 500).
Ergonomics:
- Compliance with the latest ergonomic considerations ensures that the use of the Jumbo does not endanger the health of the user.
- Operation as for JumboErgo
- Ergonomical handling of loads at great heights or for picking up from the floor
Technical Data of the Tube Lifters
Jumbo Models and Maximum Loads
The tube lifter JumboFlex is available in the sizes 20 and 35, the JumboErgo and JumboSprint in the sizes 35 to 300.
The number shows the maximum load in each case: JumboErgo 85 can thus lift loads weighing up to 85 kg.
The Modular System of the Tube Lifter Jumbo
The modular Jumbo system can do almost anything: regardless of whether you want to stack boxes on pallets, load barrels on a truck, stack metal or wooden sheets, move stones or furniture - with the Jumbo, you always have the best solution. All transport operations can be carried out faster, more ergonomically and more safely with the Jumbo.
The modular system permits the construction of a tailor-made solution for almost any task.
The variable Basic Components
Vacuum Generator
- Vacuum blowers for the handling of porous workpieces with the JumboSprint and JumboErgo
- Blower SB-V is frequency-regulated for optimal adjustment of the suction capacity and the vacuum to the requirements of many different applications
- Blower SB-L Ex is suitable for use in explosion-hazard areas to ATEX
Vacuum Feed hose
- Connects the vacuum generator to the vacuum tube lifter Jumbo
- Hoses lengths of up to 50 meters are possible if a hose with an internal diameter of 60 mm is used (as illustrated)
Lifting Unit
- A wide range of lifting units are available, depending on the maximum load, the lifting height and the workpiece weight
- Compact design and easy handling thanks to the single-tube system
- 2 standard lifting strokes:
- 1700 mm
- 2100 mm
- Optionally available in stainless steel.
- Optionally available for use in explosion-hazard areas to ATEX
Operator Unit
Three different control units are available for various requirements and tasks: JumboErgo, JumboSprint and JumboFlex.
Each of these is available in various versions, since only the optimum handle ensures ergonomical operation.
Vacuum Grippers
If you want to lift a stone slab, a cardboard box or a sheet of wood, it is not the weight which is important, but the selection of the correct suction pad.
The many different standard suction pads can be combined freely with all types of lifting tubes. You can thus easily and quickly assemble the best solution for your handling task.
Eight different standard suction pads and many customer-specific suction pads are available for your application.
Single Suction Pad EG
- For rigid cartons, sheets, furniture elements, etc.
Single Suction Pad EG-long
For pallets, narrow cartons, beams, square-section tubes, etc.
Round Suction Pad RG
- For barrels, cans or stone slabs with rough surfaces
Sack Gripper SG
- For paper and plastic sacks,raw-rubber bales, film-packed products, etc.
Double Suction Pad DG
- For stapled, glued, banded or open cartons, also for crates, pallets, etc.
- The two suction pads can be positioned freely on a cross beam
Quadruple Suction Pad VG
- For cartons, sheets and nonrigid objects
- The suction pads can be positioned freely in both directions
Double Suction Pad FM
- For product layers, pallets, sheets with holes, aluminium sections, etc. Particularly for workpieces where the gripper does not have 100% coverage
Multiple Suction Pad Compact
- For soft cartons such as those with loose lids.
- The suction pads adapt themselves optimally to the shape of the workpiece and ensure very safe handling
In addition to the standard suction pads, Schmalz also develops special grippers - gripper solutions for your specific requirements.
Quick-Change Adapter SWA
With the optional quick-change adapter SWA, all suction pads can be changed in a matter of seconds
Crane Systems and Cranes
Thanks to their efficiency, Schmalz slewing cranes and crane systems are able to optimise the internal material flow and satisfy at the same time the ever-increasing demands within intralogistics. Different working areas, load classes and aluminium or steel crane rails facilitate their use in a variety of applications. The cranes as standard version have been designed especially for indoor applications. The following overview will enable you to quickly determine the best crane solution for your applicaton.
From us, you receive all services from a single source:
- We carry out the complete planning for you.
- We measure your planned operating area and suggest the appropriate crane.
- We check the mounting possibilities (wall, ceiling, column, ...).
- We deliver the complete system with all electrical, pneumatic and/or vacuum supplies.
- If desired, we also install and commission the system.
- The annual safety inspection of the crane, chain hoist and lifting device is part of our comprehensive service package VacuService
Radio Control (SRC)
The Schmalz Radio Control (SRC) allows the operator to switch the blower or the frequency control for SBV blowers on and off ergonomically and directly at the operating unit. Even large distances between the vacuum tube lifter and the vacuum generator are no problem. A solar cell supplies the power.
Quick-Change Adapter SWA
- With the optional quickchange adapter SWA, all suction pads can be changed in a matter of seconds
Feed Hose VSL
- Connects the vacuum generator to the vacuum tube lifter Jumbo
- Hoses lengths of up to 50 meters are possible if a hose with an internal diameter of 60 mm is used (as illustrated)
Dust Filter STF
- For handling dirty objects orworking in dusty surroundings
- Easy maintenance withreplaceable filter cartridges
- Optionally available with filtermonitoring
Pneumatic Swivelling Unit PSE
- Smooth swivelling by 90°
- Low overall height due to compact design
- Workpiece remains swivelled even if the air supply fails
- Maximum load 120 kg
Manual Swivelling Unit SE
- For manual swivelling by 90°, e.g. for setting workpieces on end
- Maximum load 85 kg
Schmalz BlowerBox SBB
- For installation of vacuumblowers and pumps
- Reduces the noise output toonly 65 dB (A)
- Optionally available with kitfor mounting on a crane column
Blower Console
For attaching the vacuum generator, or the silencer box and the dust filter to an existing crane column in a horizontal or vertikal position
Protective Sleeve
- To protect the lifting tube against mechanical damage
- Easy to clean Parking net
- Space-saving parking of the lifter
- Protects the gripper and the lifting tube while the lifter is not being used
Desosing Table for Jumbo
Tube-Cylinder Extension SZV
- For deep insertion into highsided crates, cartons, open-grid boxes, etc.
Turning Unit DE
- For horizontal turning of objects, e.g. for stacking in alternating orientations
- Handle remains stationary, load can be rotated endlessly
- Maximum load 200 kg
Venting Unit
For easier release of airtight workpieces.
Pressure-Reduction Valve
For continuous adjustment of the pressure at the ejector inlet. Complete with shut-off valve.
Motor Protection Switch MSS
- For switching the vacuum generator on and off
- To protect the vacuum generator against excessively high currents
More safety with variable-Length Operator Handle
- Ensures that the operator remains at a safe distance from the workpiece
The Vacuum Tube Lifter JumboErgo Enables to Unload a CNC Production Line without Damaging the Materials
The Vacuum Tube Lifter JumboErgo45 was designed for the horizontal handling of workpieces weighing up to 45 kg. Furthermore, because the holding and lifting operations are achieved solely using vacuum force, this ensures gentle handling without damaging or scratching the material.
Vacuum Tube Lifter JumboErgo Simplifies Loading Wooden Boards into a Modern CNC Machining Tool
Thanks to the double suction pad used here, the vacuum tube lifter JumboErgo provides a correspondingly flexible option for loading and unloading the CNC machine tool with wooden sheets and furniture parts.
Ergonomic Handling of flat-plate collectors with the Vacuum Tube Lifter JumboErgo
The vacuum tube lifter JumboErgo with pneumatic swivelling unit for loads of up to 70 kg is used to safely rotate the collectors by 90° and then set them down. The tube lifter is equipped with a quadruple suction pad, which can be flexibly adapted to different collector formats.
General application reports
Find further reports in the section "Applications". Gain insight of our products in action.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Contact
Are you interested in our products or do you have further questions? Call us +49 (0)7443 2403-105 or contact us via our contact form.
More...Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...