Vacuum Tube Lifter JumboFlex
The vacuum tube lifter JumboFlex is perfect for frequent, very quick transfer of more lightweight goods with a weight of up to 35 kg. The tube lifter JumboFlex is the perfect handling solution which can be operated ergonomically and easily by using only one hand.
Features of the Tube Lifter JumboFlex
Precise One-Hand Operation
- Integrated one-finger control
- Easy operation for right-handed/left-handed persons
- Sensitive dosing of lifting speed
- Turning on/shutting off and separation of load via a single control element
Setting of the Hovering Position
- Easy setting of hovering height for the vacuum tube lifter JumboFlex without load
Flexible Intake of the Load
- Lateral intake of workpieces with a suction head that can be pivoted by 90°
- Workpieces are automatically turned horizontally after intake
Continuous Rotation Possible
- Vacuum tube lifter JumboFlex can be rotated continuously
- Workpieces taken in can also be rotated continuously below the control element; locking in 90° steps
Quick-Change Adapter
- Serially integrated in the vacuum tube lifter JumboFlex and in all suction pads
- Permits tool-less change of all suction pads within seconds
Technical Data of the Tube Lifter JumboFlex
The Modular System of the Tube Lifter Jumbo
The modular Jumbo system can do almost anything: regardless of whether you want to stack boxes on pallets, load barrels on a truck, stack metal or wooden sheets, move stones or furniture - with the Jumbo, you always have the best solution. All transport operations can be carried out faster, more ergonomically and more safely with the Jumbo.
The modular system permits the construction of a tailor-made solution for almost any task.
Vacuum pumps
- Electrically powered vacuum generators for the JumboHandy
Vacuum Feed Hose
- Connects the vacuum generator to the vacuum tube lifter Jumbo
- Hoses lengths of up to 30 meters are possible if a hose with an internal diameter of 25 mm is used (as illustrated)
Lifting Unit
- A wide range of lifting units are available, depending on the maximum load, the lifting height and the workpiece weight
- Compact design and easy handling thanks to the single-tube system
- 2 standard lifting strokes:
- 1700 mm
- 2100 mm
- Optionally available in stainless steel.
- Optionally available for use in explosion-hazard areas to ATEX
Operator Unit
- Precise movement and positioning of loads at bench-top heights (horizontal movement)
- Ideal one-hand operation for light objects which have to be moved frequently
Vacuum Grippers
If you want to lift a stone slab, a cardboard box or a sheet of wood, it is not the weight which is important, but the selection of the correct suction pad.
The many different standard suction pads can be combined freely with all types of lifting tubes. You can thus easily and quickly assemble the best solution for your handling task.
Three different standard suction pads and many customer-specific suction pads are available for your application.
Double suction gripper DG
- For clamped, glued, strapped or open cardboard boxes, furniture bodies etc.
- Both suction pads are mounted to the crossbeam in either a fixed or an adjustable position
- Maximum load of 35 kg
Quadruple suction gripper VG
- For clamped, glued, strapped or open cardboard boxes, furniture bodies etc.
- The suction grippers are individually and securely attached to the cross arm
- Maximum load: 35 kg
Multiple suction gripper
- For clamped, glued, strapped, open or unstable cardboard boxes and furniture bodies
- Suction gripper system with 3x5 suction grippers
- Maximum load: 30 kg
Round suction gripper RG
- For glued cardboard boxes, barrels, cans, furniture bodies, rolls of film and foil, buckets etc.
- Maximum load of 35 kg
Sack suction gripper SG
- For plastic sacks, welded packages etc.
- Maximum load of 25 kg
In addition to the standard suction pads, Schmalz naturally also develops special grippers - gripper solutions for your specific requirements.
Box gripper
- For transportation and storage boxes from all commercial manufacturers
- Maximum load of 35 kg
Single-hook head
- For buckets, cans etc.
- For mechanically hanging various workpieces
- Maximum load of 35 kg
Sack gripper SZ
- For mechanically picking up film and paper sacks
- Maximum load: 35 kg
Alternating gripper
- For suitcases, bags, etc.
- For picking up dense workpieces and mechanically mounting permeable workpieces
- Manual turning required to change between grippers
Crane Systems and Cranes
Thanks to their efficiency, Schmalz slewing cranes and crane systems are able to optimise the internal material flow and satisfy at the same time the ever-increasing demands within intralogistics. Different working areas, load classes and aluminium or steel crane rails facilitate their use in a variety of applications. The cranes as standard version have been designed especially for indoor applications. The following overview will enable you to quickly determine the best crane solution for your applicaton.
From us, you receive all services from a single source:
- We carry out the complete planning for you.
- We measure your planned operating area and suggest the appropriate crane.
- We check the mounting possibilities (wall, ceiling, column, ...).
- We deliver the complete system with all electrical, pneumatic and/or vacuum supplies.
- If desired, we also install and commission the system.
- The annual safety inspection of the crane, chain hoist and lifting device is part of our comprehensive service package VacuService
Radio Control (SRC)
The innovative Schmalz Radio Control increases productivity in manufacturing and is a worthwhile investment for saving energy costs. It allows the operator to switch the pump ergonomically and directly at the operating unit. Even large distances between the vacuum tube lifter and the vacuum generator are no problem.
Feed hose VSL
- Connects the vacuum generator to the vacuum tube lifter Jumbo
- Hoses lengths of up to 30 meters are possible if a hose with an internal diameter of 25 mm is used (as illustrated)
Motor protection switch MSS
- For switching the vacuum generator on and off
- To protect the vacuum generator against excessively high currents
Schmalz BlowerBox SBB
- For installation of vacuum blowers and pumps
- Reduces the noise output to only 65 dB (A)
- Optionally available with kit for mounting on a crane column
Dust filter STF
- For handling dirty objects or working in dusty surroundings
- Easy maintenance with replaceable filter cartridges
- Optionally available with filter monitoring
Pressure-Reduction Valve
For continuous adjustment of the pressure at the ejector inlet. Complete with shut-off valve.
Crane Suspension
Crane suspension specially designed for use with JumboFlex
JumboFlex rack
For depositing the tube lifter safely when not in use
Blower console
For attaching the vacuum generator, or the silencer box and the dust filter to an existing crane column in a horizontal or vertikal position.
The Vacuum Tube Lifter JumboFlex Facilitates Order Picking in a Logistics Center
The Logistic order picking at Hama is handled entirely by four Vacuum Tube Lifters from Schmalz. The vacuum tube lifter is the ideal solution for lifting and order-picking cardboard boxes quickly and ergonomically.
Vacuum Tube Lifter JumboFlex Allows Fast Handling of Packages in a Postal Freight Center
The Vacuum Tube Lifter JumboFlex is used to handle packages quickly and efficiently. The double suction gripper that is installed is especially suited for packages and cardboard boxes. The gripper is optimized to lift glued, clamped, and strapped cardboard boxes and packages.
Vacuum Tube Lifter JumboFlex Simplifies the Handling of Passenger Baggage at Munich Airport
Vacuum tube lifter JumboFlex is ideal for moving goods weighing up to 35 kg. The 2-in-1 gripper has a simple rotating mechanism that allows to switch from the vacuum baggage gripper to a mechanical single-hook head for pieces of baggage that cannot be held using suction.
General application reports
Find further reports in the section "Applications". Gain insight of our products in action.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Schmalz Media Center
You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.
More...
