|






|
Up-to-date information about vacuum technology.
|
|
 |
 |




| 
|


|
 |



Vacuum stands and benches

Make physically hard work, such as turning over doors during assembly, easier. The vacuum bench makes such work child's play.
Regardless of whether your workpieces are made of wood, glass, metal or plastic - they can be held in the vacuum stands from Schmalz, where they can be worked on from all sides without having to unclamp them and turn them round.



|
The extremely robust frame permits even large and heavy parts to be held securely and precisely. All suction pads can be positioned freely anywhere on the cross-beams. The main beam can be swivelled through 180° and detents every 45° permit easy setting to the ideal working position. The swivel mechanism is locked with a foot pedal. A second foot pedal releases the clamped workpiece.
The worker's hands remain free for the actual work.

|


|
The PVS is suitable for smaller parts with a maximum size of about 1 x 1 m. A special feature of this stand is that the workpieces can be swivelled by 90° and rotated without limits. They can be clamped in any desired position, permitting them to be worked on from all sides.
Various types of suction pads and cross-beam versions are available.
You can find detailed information and highlights in our brochure.

|

 |
 |
|
|

Vacuum Turning Bench VWT 180°
|
 |
 |
|
|
|
|
 |

|
Turning workpieces through 180°
With the vacuum turning bench VWT 180 °from SCHMALZ,unwieldy panels (e.g.of wood,plastics,glass,etc.)can be turned over easily. Fast - safe - ergonomical.
Your application:
- Machining both sides of wood or plastic panels
- Assembly work on both sides
- Quality inspection of both sides of workpieces
- Machining of edges
Your benefits:
- Reduced loading times
- Rapid, stress-free work
- All handling can be carried out by a single person

|
|

|
 |