Products
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
VacuMaster RE





For cantilever-arm racks


The VacuMaster RE can be used wherever raw or laminated wooden and plastic boards have to be manipulated horizontally.

A typical application is to take a board from a pallet pile to move it into a horizontal saw, especially from space-saving cantilever-arm racks. The VacuMaster RE uses dual-circuit pneumatic vacuum generators. The front and rear suction pads are supplied separately with the vacuum.

This means that workpiece can be pulled out of the rack with two suction pads to a position where the lifting device can be repositioned to pick it up with all four suction pads.



VacuMaster RE


Further advantages:

  • Lifting capacity up to 250 kg

  • Vacuum gauge

  • Acoustical warning device (with whistle)

  • Safety vacuum reservoir with non-return valve



Technical Datas VacuMaster RE
Technical Datas VacuMaster RE


VacuMaster RE 250-4


VacuMaster RE 250-4






More links
Applications