The VacuMaster SAB was developed especially for lifting metal sheets from slide-in racks.
The cleverly designed operator handle makes it easy to remove metal sheets from rack shelves up to 3 metres above ground level. . For metal sheets of all sizes the position of the operator handle can be adjusted in the range 750 – 1200 mm.
For „overhead“ work, the operator handle can be swivelled downwards and locked in various positions. The functions „Pick up load“ and „Release load“ are controlled with a manual slide valve located on the operator handle for easy access.