Products
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
VacuMaster Light





Ergonomical handling of loads weighing up to 100 kg.

 

 

 

Are you still lifting and moving workpieces by hand?
The vacuum lifting device VacuMaster Light with its quickly adjustable vacuum grippers can do the job easily and safely!



VacuMaster Light


Possible application:

  • For handling a wide range of airtight or slightly porous workpieces such as barrels, furniture components, profile sections, etc.
  • For loads weighing up to 100 kg
  • For loading machine tools, assembly, packing, etc.


VacuMaster Light


Your advantages:

  • Flexible and quick adjustment of the vacuum grippers for simple handling of differing workpieces
  • Very simple installation: suspend it from a hoist, connect compressed air and it is ready for use!
  • We also deliver cranes and chain hoists which are adapted to your individual application
  • The compact design ensures that even small workpieces can be stacked easily
  • Maximum safety during handling thanks to the intelligent warning device
  • Low intrinsic weight for easy and ergonomical handling
  • Pays for itself in short time due to the low investment costs


Flexible adjustment of suction pads


VacuMaster Light 100-4 with flexible adjustment of suction pads

 

The illustration shows the different possibilities for the position of the suction pads.



technical Data


VacuMaster Light
Technical data and figures...


dimensioned drawing


Dimensioned drawing
Together with the dimensioned drawing and the above chart you get all the dimensions of the VacuMaster Light.





More links
VacuMaster Light - Press release 1
VacuMaster Light - Press release 2
VacuMaster Light - Press release 3
Informational material