Products
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
New suction pads for the automotive industry
New from Schmalz: the vacuum tube lifter JumboFlex

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print


Applications Examples for Horizontal Handling

Applications examples for horizontal handling with the vacuum lifting devices VacuMaster.




Example 1

Handling of barrels


VacuMaster barrel handling


VacuMaster Basic 125-1, load 125kg, 1 suction pad, mounted rigidly

 

For horizontal barrel handling




Example 2

Handling of stone slabs


VacuMaster Eco stone handling


VacuMaster Eco 250-2, load 250kg, 2 suction pads, mounted rigidly

 

Independent of energie: generates its own vacuum




Example 3

Sheets of metal

VacuMaster Comfort - Sheets of metal


VacuMaster Comfort 750-6, load 750kg, 6 suction pads

 

For horizontal metal sheet handling




Example 4

Sheets of wood


VacuMaster wood handling


VacuMaster Basic 250-6, load 250 kg, 6 suction pads, mounted flexibly




Example 5

Checker plates


VacuMaster checker plates handling


VacuMaster Basic 250-6, maximum load 250 kg, 6 special suction pads for checker plates mounted flexibly.


Are you looking for a specific applications?

You can find many examples on the pages "Applications" and "VacuMaster sector-specific versions".

Take a look at the wide range of possible handling applications.





More links
Applications
Sector-specific versions



© 2007 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top