Products
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
New suction pads for the automotive industry
New from Schmalz: the vacuum tube lifter JumboFlex

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print


Application examples for VM with 90° swivelling and 180° turning

Application examples for VM with 90° swivelling and 180° turning with the vacuum lifting devices VacuMaster




Example 1

Handling of glass sheets


VM Comfort Glas


VacuMaster Comfort 125-180-4, load 125kg, 4 suction pads, workpieces 180° turning

 

For handling of glass sheets




Example 2

Handling of metal sheets


VM Basic metal sheets


VacuMaster with 90° swivell-modul, for the manual swivelling of loads, with 4 suction pads mounted rigidly.




Example 3

Sheets of metal and wood


VM Comfort 180° wood


VacuMaster Comfort 75-180-2, load 75kg, 2 suction pads, 180° turning

 

For coated wood or metal sheets




Example 4

Sheets of wood


VM Comfort wood 180°


VacuMaster Comfort 125-180-2, load 125kg, 2 suction pads, workpieces 180° turning

 

For loading of CNC machining centres with coated/dense wood


Are you looking for a specific applications?
You can find many examples on the pages "Applications" and "VacuMaster – sector-specific versions".

Take a look at the wide range of possible handling applications.





More links
Applications
Sector-specific versions



© 2007 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top