Products

Product news
Vacuum components & gripping systems
Vacuum handling systems
Vacuum handling system news
Vacuum tube lifters Jumbo
Vacuum lifting devices VacuMaster
Cranes
Workshop equipment
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
New from Schmalz: Modular vacuum gripper system SSP
Remote control for vacuum tube lifters

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

Products > Vacuum handling systems > Vacuum lifting devices VacuMaster
Vacuum Lifting Devices VacuMaster

Effortless handling of heavy loads

The lifting devices VacuMaster simplify your daily handling tasks, particularly when heavy loads have to be moved. Workpieces weighing up to 2000 kg can be lifted with the standard models. There are almost no limits to the possible applications: metal sheets, coils, sheets of wood, planks and beams, stones and rocks, barrels, ... - no problem for the VacuMaster!

Loads which, in the past, had to be moved by several persons can now be handled easily and safely by a single person.

 Your advantages:

Faster lifting and moving of loads.
Improved ergonomy in production - back injuries are a thing of the past!
Products are gripped safely without damaging them.

Lifting - Swivelling - Turning: Everything is possible!

Horizontal handling

Five load classes (125, 250, 500, 1000, 2000) permit selection of the optimum VacuMaster model for your workpieces. For loads with airtight surfaces, there are virtually no limits to the possible applications.






Examples of use for
horizontal handling
Swivelling by 90° and turning through 180°

In many cases, lifting devices are needed with which loads can not only be lifted and moved in a horizontal position, but also swivelled by 90° or turned through 180°. The VacuMaster series offers these functions on the models with lifting capacities of 125, 250 and 500 kg. The loads can be swivelled or turned either with variable-speed electric motors or with electromechanical linear cylinders.


Examples of use for
Swivelling and tourning


Sector-specific devices

In order to permit optimal implementation of solutions for many tasks, we offer a comprehensive and practical range of lifting devices designed specially for various sectors of industry and trade. After all, ergonomy is a question of correct adaptation to the task!

Examples of use for sector-specific devices

VacuMaster Basic/Comfort - Functionality - Safety - Ergonomics!

Schmalz vacuum products comply with the highest requirements. Application-oriented concepts, innovative engineering and excellent product quality make the VacuMaster the world leader in the sector of vacuum handling devices.

The benefits of Schmalz systems:
  • System consultation, including on-site planning
  • Fast delivery of systems, spare parts and part subject to wear
  • Complete systems (including crane and chain hoist)
  • High flexibility, even with special systems
  • Comprehensive after-sales service
  • Worldwide presence
  • 3-year warranty

Design, functions and performance of the new VacuMaster

Functionality:
Long operating lifetime due to extreme robustness
Individual adaptation of the device due to compact modular design
Safety:
Audible low-vacuum warning, even in the case of a power failure
Large vacuum reservoir
Protection against incorrect operation by unique manual slide valve with pinch-proof locking
Easily visible, clear vacuum manometer
Maximum reliability ensures a high level of availability
Ergonomie:
Easy to use thanks to low intrinsic weight
All controls easily accessible
Compliance with the latest ergonomic design principles for injury-free operation

VacuMaster Basic/Comfort
Basic and high-end configurations with many integrated features


VacuMaster Basic - comprehensive basic configuration.
  • Vacuum lifting device with high degree of variability
  • Pump size, operator-handle length, suction pads and main and cross beam lengths can be selected individually to match the specific application
  • Main beam with integrated vacuum reservoir and distributor
  • Ergonomical operator handle
  • Electronic warning device, non-return valve
  • Option: turning of workpiece by 90° or 180°
VacuMaster Comfort - the high-end configuration
  • Basic configuration same as VacuMaster Basic
  • Ergonomically integrated control, with push buttons, of "chain hoist up/down", "vacuum on/off" and, on models with turning function, "vertical/horizontal"
  • Solenoid valve with two-hand operation for "vacuum off"
  • Regulated vacuum pump with automatic energy-saving function
  • Delivered complete with chain hoist
  • Option: chain hoist with frequency-regulated drive


A modular system for optimal adaptation


1. Operator handle
2. Manual slide valve
3. Basic module
4. Vacuum generators
5. Main beam
6. Cross beam
7. Suction pad connection
8. Suction pads
9. Chain hoists
10. Cranes
Accessories


The clever accessories for the VacuMaster

Valve - for switching off individual suction pads or cross beams for handling workpieces of varying sizes and shapes.
Swivelling and lockable operator handle - for greater lifting heights.
Spiral cable and CEE plug - for connecting the vacuum lifting device to the chain hoist.

Electric linear drive
for shudder-free turning by 90° or 180°. Your advantage: high turning speed and compact design due to low overall hight



Further links

Application examples for vacuum handling systems
Sector-specific devices
Get your information material
Ask for a VacuMaster offer
VacuService



© 2007 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top