Vacuum generator
The necessary vacuum can be generated with vacuum generators of various types.
The following three basic types are available:
1) Vacuum ejector
2) Vacuum pump
3) Vacuum blower
Each type has its own specific advantages, but they have one thing in common: a high suction
capacity at a high vacuum always means high power consumption and high operating costs.
Ejector
-
- Ejector
Ejectors are purely pneumatic vacuum generators which operate on the Venturi principle. Compressedair
enters the ejector at A and flows through the nozzle B. This results in a low pressure (vacuum)
immediately behind the nozzle outlet, and air is drawn in through the vacuum inlet D. This air, and the
driving air, leaves the ejector via the silencer C.
Advantages of ejectors
- No moving parts, which means little maintenance and wear
- Compact construction
- No heat
- Low weight
- Fast generation of a vacuum
- Suitable for installation in any orientation
Typical application areas
- Industrial-robot applications in all sectors of industry
- Feeder for presses in the automobile industry
A distinction is made between three basic types of ejectors:
Basic ejectors
-
- Basic ejectors
Vacuum generator without control valves or system monitoring, with a high maximum vacuum value (85 %).
Used primarily for handling air-tight workpieces.
Multi-stage ejectors
-
- Multi-stage ejectors
Vacuum generator with several nozzle chambers in series and with a very high suction capacity. Used primarily for handling porous workpieces such as cardboard boxes and sheets of OSB or MDF.
Compact ejectors
-
- Compact ejectors
Vacuum generator with integrated control valves and system monitoring functions. Gripping and blowing-off can be controlled without the need for external valves. Used in fully automated handling systems (such as machining of sheet metal, automobile construction, robot applications).
Vacuum pump
Vacuum pumps are electrical vacuum generators which can generate high vacuum values at volume flow rates of 4 to 250 m3/h.
Advantages of vacuum pumps
- High vacuum values can be achieved in large-volume systems
- Suitable for use as a central vacuum generator
- Little maintenance required
Typical applications areas
- As a central vacuum generator in portal transfer systems
- In manual vacuum handling devices
- In packing machines
A distinction is made between three types of vacuum pumps:
Dry-running pump
-
- Dry-running pump
• Dry-running (oil-free) vacuum pump
• Suitable for universal use in a wide range of different applications in the sector of manual and automatic handling
Oil-lubricated pump
-
- Oil-lubricated pump
Special vacuum pump for very high vacuum values (up to - 0.98 bar) for handling of air-tight workpieces. Used in handling systems where quiet operation, minimum maintenance and high vacuum values are required.
Water-ring pump
-
- Water-ring pump
Vacuum pump requiring little maintenance and with internal water-cooling for the handling of air-tight workpieces. Used, in particular, in applications where the quality of the ambient air is important (such as packing applications in the foodstuffs sector).
Vacuum blower
Advantages of vacuum blowers
- Enormous suction capacity
- Very good compensation for leaks
- Permit handling of porous workpieces
Typical application areas
- Evacuating large volumes in a very short time
- Handling of porous workpieces such as cardboard boxes, thermal insulation material, chipboards or sacks
A distinction is made between two types of vacuum blower:
Vacuum blower
-
- Vacuum blower
Vacuum blowers, either directly driven (SGBL-DG) or frequencyregulated (SGBL-FU), particularly suitable for handling of porous workpieces (chipboard, sacks, etc.). The motor speed, and thus the suction capacity, of the frequency-regulated blowers can be adjusted to meet customer-specific requirements.
Vacuum blower with reversing function
-
- Vacuum blower with reversing function
Vacuum blowers with electro-pneumatic reversing function for switching between evacuation, blowing off and neutral position. Suitable for handling of porous workpieces which have to be gripped and released quickly.
Selection aid
Helpful downloads
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Catalogues & Brochures
Read everything about our products in detailed catalogues and brochures
More...Product Inquiry
You did not find a solution for you application? Our system consultants are happy to assist you.
More...
