Products

Product news
Vacuum components & gripping systems
Vacuum component news
System overview, vacuum components
General information
Suction pads
Special grippers
Mounting elements
Vacuum generators
Valve technology
System monitoring
Filters and connections
Vacuum gripping systems
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
New suction pads for the automotive industry
Remote control for vacuum tube lifters

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

Products > Vacuum components & gripping systems > Vacuum gripping systems

Large-area vacuum gripping system VacuBox


Vacuum gripping system VacuBox



The VacuBox is a complete system for removing complete layers of boards.

 

Our highlights ...

  • System solution with suction box, vacuum blower, filter and hoses

  • Suction boxes of various sizes and with various lifting capacities

  • Suction box with special sealing mat

  • Suction box with individual suction apertures and integrated check valves

  • Wide range of (optional) mounting accessories

Your advantages ...

  • A single-source solution, ready for installation. If desired, we will install and commission the system.

  • Optimal adaptation to your requirements

  • Long lifetime, good sealing even on rough-sawn wood, also suitable for strips as narrow as 60 mm

  • High vacuum, even with wide gaps, also suitable for applications with only partial coverage of the suction box

  • Easy mounting on existing portal cranes




Applications


Vacuum gripping system VacuBox



The large-area vacuum gripping systems VacuBox are suitable for use in the following applications:

The VacuBox is a complete system for removing complete layers of boards, strips and planks, even with differing dimensions, weights and wood types, from stacks.

Even rough-sawn, untrimmed and warped boards can be transported without damage.




Construction and branches


Vacuum gripping system VacuBox


Construction of the VacuBox:

The vacuum technology from Schmalz offers a flexible, modular vacuum system which increases the productivity of wood-working lines and optimises the material flow. The check valves integrated into the suction apertures of the sealing mat permit use of the gripper even when only part of the suction box is in contact with the wood to be lifted.

This permits handling of partial layers or even single boards (with widths of about 60 mm upwards). The vacuum reservoir integrated into the suction box guarantees safe operation and short cycle times.

 

Suitability for branch-specific applications:




Further data


VacuBox - further data



The ordering data and technical data for the large-area vacuum gripping system VacuBox can be found in the brochure "Branch Solutions Wood".
You can download this brochure via the following link.




Downloads
Brochure_Branch_Solutions_Wood
Download information
( )
Questionnaire_Vacuum_Gripping_Systems_VacuBox
Download information
( )





© 2008 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top