Products

Product news
Vacuum components & gripping systems
Vacuum component news
System overview, vacuum components
General information
Suction pads
Special grippers
Mounting elements
Vacuum generators
Valve technology
System monitoring
Filters and connections
Vacuum gripping systems
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
New suction pads for the automotive industry
Remote control for vacuum tube lifters

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

Products > Vacuum components & gripping systems > Vacuum gripping systems

Large area vacuum gripping system FM/FMC


Large area vacuum gripping system FM/FMC



 

Our highlights... Your benefits!
Quick-change sealing mat >> Quick and cheap replacement of the mat when it is worn
Extruded aluminium section with functional elements integrated into the end covers >> Robust, light construction with variable lengths for short cycle times and low-cost handling systems
Flexible hole spacing in sealing mat with the same basic body >> Quick adaptation to workpieces of varying dimensions
Valves protected against dirt and easy to clean >> Operational safety and high system availability
Innovative valve concept >> Saves energy by intelligent vacuum generation, even at very short cycle times




Applications


Vacuum gripping system FM/FMC



The large-area vacuum grippers FM/FMC are suitable for use in the following applications:

  • Automated palletizing, depalletizing, commissioning and sorting of many different types of goods in various sizes with only a single gripper
  • Handling of workpieces made of many different materials, such as cardboard, wood, sheet metal (dry) and plastic, with or without apertures



Construction and branches


Construction of vacuum gripping system FMC



Construction of the vacuum gripping system FMC:

  • Vacuum gripper system with external vacuum generator
  • Adaptation to a wide range of handling tasks thanks to various formats and two different principles of operation (SVK-W, SW)
  • Modular design permits the combination of several vacuum gripper systems to form an overall system which is perfectly matched to the intended handling task

 

Suitability for branch-specific applications:




Further data


Further data FM/FMC


The ordering data, technical data and design data for the large-area vacuum gripping system FM/FMC can be found in the brochure "Vacuum Gripping Systems".
You can download this brochure via the following link.





Downloads
Brochure_vacuum gripping systems.pdf
Download information
( )
Questionnaire_Vacuum_Gripping_Systems_FM/FMC
Download information
( )





© 2008 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top