Products

Product news
Vacuum components & gripping systems
Vacuum component news
System overview, vacuum components
General information
Suction pads
Special grippers
Mounting elements
Vacuum generators
Valve technology
System monitoring
Filters and connections
Vacuum gripping systems
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
New suction pads for the automotive industry
Remote control for vacuum tube lifters

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

Products > Vacuum components & gripping systems > Vacuum gripping systems

Large area vacuum gripping system SBX


Sbx Effekt 165



 

Our highlights... Your benefits!
Integrated check valves >> Unused vacuum apertures are closed automatically for extrastrong holding force
Modular design with various types of vacuum generators >> Flexible adaptation to the required task
Version with integrated vacuum generator >> Rapid generation of the vacuum where it is needed: minimum cycle times
Also suitable for use as a double beam >> Safe handling, particularly of long and heavy workpieces
High reservoir vacuum (energy density up to -0.9 bar) >> Uneven or warped workpieces can also be handled safely




Applications


Vacuum gripping system SBX



The large-area vacuum gripping systems SBX are suitable for use in the following applications:

  • Handling (generally of complete layers) of sawn wood, sheets, glued beams, steel sections, constructional wood and pallets with badly warped or uneven surfaces
  • Ideal, due to its low weight and compact dimensions, for operation on industrial robots



Construction and branches:


Construction Vacuum gripping system SBX



Construction of the vacuum gripping system SBX:

  • The patented large-area vacuum gripping system SBX is a modular system with many integrated functions
  • Depending on the application, various types of vacuum generator (ejector, vacuum pump, vacuum blower) are available
  • Flexible matching of the length of the SBX to the planned application
  • Very easy installation – only one cable and one compressed-air hose have to be connected

 

Suitability for branch-specific applications:




Further data


Vacuum gripping system SBX - further data



The ordering data and technical data for the large-area vacuum gripping system SBX can be found in the brochure "Vacuum Gripping Systems".
You can download this brochure via the following link.




Downloads
Brochure_vacuum gripping systems.pdf
Download information
( )
Questionnaire_Vacuum_Gripping_System_SBX
Download information
( )





© 2008 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top