Products

Product news
Vacuum components & gripping systems
Vacuum component news
System overview, vacuum components
General information
Suction pads
Special grippers
Mounting elements
Vacuum generators
Valve technology
System monitoring
Filters and connections
Vacuum gripping systems
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
New suction pads for the automotive industry
New from Schmalz: the vacuum tube lifter JumboFlex

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

Products > Vacuum components & gripping systems > Vacuum gripping systems

Large-area vacuum gripping system SPZ


Large-area vacuum gripping system SPZ



 

Our highlights... Your benefits!
Gripper system for various product-layer sizes and patterns >> Rational palletizing and depalletizing of complete product layers (for shorter cycle times)
Suction surface made of flexible special foam or, alternatively, individual suction pads >> Optimal adaptation to the workpiece structure; no need to change gripper for different workpieces
Unused vacuum apertures are switched off by the valve technology >> No need to change gripper for partially filled pallets
Optionally available with auxiliary mechanical gripper >> Improved availability and dynamic operation when handling mixed products
Special version available for deep-freeze applications >> Automated palletizing and depalletizing at temperatures as low as -28 °C




Applications


Vacuum gripping system SPZ



The large-area vacuum grippers SPZ are suitable for use in the following applications:

  • Palletizing and depalletizing of complete product layers
  • For use in modern distribution centres and in packing stations in production facilities
  • Loading and unloading of partially filled pallets with a combination of vacuum technology and an auxiliary mechanical gripper
  • Universal gripper for the handling of separating layers, pallets, crates, cardboard boxes, film-packed products and many other goods



Construction and branches


Vacuum gripping system SPZ



Construction of the vacuum gripping system SPZ:

  • Gripper system with modern valve and vacuum technology and a modular range of grippers
  • Options for mechanical gripper modules can be controlled pneumatically or with electric motors
  • Modern design, optimized for minimum weight and maximum force in accordance with FEMA
  • Modular connection system for all common bus interfaces
  • Optional energy-saving variants of all versions available

 

Suitability for branch-specific applications:






Downloads
Brochure_vacuum gripping systems.pdf
Download information
( )
Questionnaire_Vacuum_Gripping_Systems_SPZ
Download information
( )





© 2008 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top