Products

Product news
Vacuum components & gripping systems
Vacuum component news
System overview, vacuum components
General information
Suction pads
Special grippers
Mounting elements
Vacuum generators
Valve technology
System monitoring
Filters and connections
Vacuum gripping systems
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
New suction pads for the automotive industry
New from Schmalz: the vacuum tube lifter JumboFlex

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

Products > Vacuum components & gripping systems > Vacuum gripping systems

Vacuum spiders SSP


Vacuum spiders SSP



 

Our highlights... Your benefits!
Modular gripper system comprising a range of matched individual components >> Quick, low-cost construction of complete gripper systems for minimum cycle times and maximum process reliability
Combination of different gripping principles (vacuum, mechanical, magnetic..) >> Flexible adaptation to the task in hand saves time and high process costs
Standard solutions made of aluminium, steel tube and plastic elements >> Low weight and high acceleration rates thanks to optimized selection of the materials
Intelligent valve technology disabled unused suction pads >> Modern gripping technology makes additional costs for removal of workpieces unnecessary




Applications


Vacuum spider SSP



The vaccum spiders SSP are suitable for use in the following applications:

  • Chaining of robots in press shops and bending lines; automation of plastic, injection moulding and deep-drawing machines; machining centers for wood and plastics; water-jet, laser and
    punching and nibbling machines
  • Commissioning in stockrooms and distribution centers with the aid of industrial robots or portals
  • Typical applications include the handling of metal sections, sheets, stones, car bodywork parts, glass and ceramic parts, solar panels and non-rigid objects



Construction and branches


Vacuum spider SSP



Construction of the vacuum spiders SSP:

  • Modular system permits the optimum selection of suction pads, magnets or mechanical grippers, together with spring plungers, holders and beams, and the necessary valve technology with sensors
  • Depending on the application, various vacuum generators can be used (vacuum pump, vacuum blower of ejector)
  • Options available for quick adjustment or fixed settings, separation of sheets of materials, workpiece detection and collision protection

 

Suitability for branch-specific applications:





Downloads
Brochure_vacuum gripping systems.pdf
Download information
( )
Questionnaire_Vacuum_Gripping_Systems
Download information
( )





© 2008 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top