Products

Product news
Vacuum components & gripping systems
Vacuum component news
System overview, vacuum components
General information
Suction pads
Special grippers
Mounting elements
Vacuum generators
Valve technology
System monitoring
Filters and connections
Vacuum gripping systems
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
New suction pads for the automotive industry
Remote control for vacuum tube lifters

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

Products > Vacuum components & gripping systems > Vacuum gripping systems

Metal branch


Metal branch



Special branch requirements

  • Dynamic, safe and precise handling of metal sheets
  • Highest requirements for dynamic operation, short cycle times and long operating lifetimes in applications such as press lines
  • Resistance to oil and, in many cases, freedom from silicone
  • Handling of smooth, structured and curved metal sheets, in some cases with apertures

Possible applications of vacuum technology

  • Energy-optimized, very dynamic (short cycle times) handling of sheets of various metals, with varying dimensions, undefined positions, apertures and/or structured surfaces
  • Handling of thin steel sheets and aluminium sheets without deformation
  • Handling of long-narrow sheet-metal parts (such as stiffeners, ribs and reinforcing pieces)
  • Handling, without slipping, of oily metal sheets for precise positioning in laser cutting and punching machines


FX


Vacuum gripping system FX being used to depalletize the mounting brackets and the intermediate sheets of cardboard.

 

More Information

>>Product-Info FX

>>Catalogue/Online-Shop



Ssp Metall-165


Vacuum spider SSP for loading and unloading sheet-metal machine tools.

 

More Information

>>Product-Info SSP



SSP


Vacuum Spider SSP with a combination out of suction pads and magnetic grippers can be used where workpieces do not offer sufficient surface area.

 

More Information

>>Product-Info SSP 




Further information

You can find more information about vacuum gripping systems in the following download-possibilities and hyper-links

 

For technically correct planning of your project and the production of a price quotation, we
need as much information as you can supply. For this, we have prepared suitable questionnaires
which you can access via the following link (Questionaires_vacuum_gripping_systems)





Downloads
Brochure_vacuum gripping systems.pdf
Download information
( )



More links
Information material
Further applications (sheet metal)
Further applications (automotive)
Questionaires_vacuum_gripping_systems



© 2008 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top