Service

Information material
Operating Instructions
Quotation service
VacuService
VacuCalculator
Terms
Web security
Help/FAQ
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
New suction pads for the automotive industry
Remote control for vacuum tube lifters

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

Service > Help/FAQ

Ejectors


Short cycle times: which ejectors are suitable?
We recommend ejectors from our SMP series.

When should the SCP/SCPM and SMP ejectors be used?
- SCP is better for operation with longer cycle times, since the operating lifetime of the non-return valve is limited.
- SMP is better for very short cycle times, as it has a stronger blow-off pulse for extremely fast release.

Which hose diameters should be used with ejectors?
If you select the desired ejector from our electronic product catalogue, the appropriate accessories and spare parts are displayed automatically.






© 2006 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top