FXC-HD Large-Area Gripping System
The FXC-HD large-area gripping system facilitates energy-saving and cost-efficient automation.
Designed to Perform Energy-Saving and Cost-Efficient Automation Tasks
-
- FXC-HD vacuum large-area gripping system for energy-efficient handling
In order to prove the efficiency of the FXC-HD large-area gripping system, we compared it to a conventional vacuum gripping system. Each system had the following identical performance data: 5,760 cycles per day in two operating shifts at an average of 245 work days per year, a required vacuum of -300 mbar for safe gripping of workpieces and compressed air consumption of 668 l/min for the gripping system. For a market standard large-area gripping system, it takes 0.5 seconds to evacuate and blow-off each workpiece. Transportation of the workpiece with a transport time of 3 seconds (without suction) requires compressed air consumption over a period of 4 seconds.
The energy consumption-optimised FXC-HD gripping system has a small main body with a small evacuation volume. Because the chambers for the suction and blow-off functions are separate, items can be set down quickly. The FXC-HD requires only 0.3 seconds to create a vacuum and blow-off the workpiece. To transport the workpiece for the same transport time of 3 seconds, the Schmalz large-area gripping system requires only 3.6 seconds instead of 4 seconds per compressed air cycle.
Noticeable Reduction of Annual Operating Costs, Better for the Environment
Compared with the conventional system, the FXC-HD gripping system saves 4.45 litres of compressed air per cycle. That is around 6,285 litres per year. If the average cost of compressed air is EUR 0.05/m³, the user can save nearly EUR 315 (10 %) on annual operating costs. For an emission value of 0.033 kg CO2 per 1 m³ of compressed air, the user can reduce annual CO2 emissions by 10 %. The amount of CO2 would fall from around 2,074 kg to around 1,877 kg.
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
Trainings and seminars
Schmalz imparts knowledge - exactly tailored to the needs of your company's staff members.
More...