Preventive Maintenance

Vacuum Handling Systems

To avoid potential repairs, we offer special maintenance contracts for our vacuum lifting devices. For long-term application without downtimes, our service technicians perform repeated checks and preventive maintenance on your lifting devices. This work is performed in a certain rotation. That rotation depends on factors such as the number of cycles, the shifts or the soiling of the devices' area of use. Such maintenance keeps the devices' availability consistently high and avoids downtimes.

Service:
 
J. Schmalz GmbH
MH-Service
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 7443 2403-335
Fax: +49 7443 2403-9335
mh-service@schmalz.de
 

Vacuum Components

Measures for preventive maintenance of vacuum pumps and blowers occur either at your facility on-site or after you send them to us.
For vacuum ejectors, an exchange service, which lets you exchange and replace the device without a problem, exists.


Your contact:
 
J. Schmalz GmbH
Customer centre
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
schmalz@schmalz.de
 

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Unfallverhütung

Unsere Servicetechniker machen Abnahmen nach den gesetzlichen Unfallverhütungsvorschriften (ÜVV) bei Ihnen vor Ort.

Mehr...