Find out more about our innovations and clever further developments in the sectors of manual handling and production equipment!
Ergonomic vacuum handling solutions
Easy-running, flexible, safe ... – wall- and column-mounted aluminium slewing cranes offer many benefits!
Ergonomical handling of sheets of glass and windows
The path-breaking generation of vacuum lifting devices!
Ergonomical operation thanks to extreme ease of movement
VacuMaster Basic/Comfort: the new generation of vacuum lifting devices for your handling solutions.
New articulated-jib crane for the ergonomical loading and unloading of sheet metal machines, which cannot be loaded from above.
The new FM gripper makes the Jumbo fit for flexible applications!
New gripper for the handling of non-rigid cardboard boxes.
Vacuum-tube lifter with swivelling unit reduces non-productive loading times.
Maintenance-free vacuum generation with directly driven, high-performance blowers.
The vacuum-tube lifter Jumbo is now available in versions with explosion protection
Newly-developed multi-stage ejector from Schmalz makes pneumatic vacuum generation available for the JUMBO vacuum-tube lifters
With the vacuum turning bench VWT 180° from SCHMALZ, unwieldy wood and plastic panels can be turned over easily. Fast — safe — ergonomical.
Stainless-steel vacuum tube lifter Jumbo with swan-neck jip crane: Ideal for the handling of sacks in the chemicals and pharmaceuticals industries.
Schmalz expands the VacuMaster vacuum lifting devices product line to include automatic air-suctioning models.
Vacuum tube lifters of the Jumbo series now also cover the load range between 20 and 300 kg.
New handling solutions with the Jumbo vacuum tube lifters and VacuMaster lifting devices.
New vacuum lifting device for loads up to 100 kg.
Handling solution for loading and unloading laser cutting machines.