www.vacuworld.com
SCHMALZ - VacuWorld

SCHMALZ - back to the homepage
MyVacuWorld Login

Home Site map Help/FAQ Contact

Suche

Company news & press Products Applications Service Distribution
 news & press

Product news
Vacuum components & gripping systems
Vacuum handling systems
Vacuum clamping systems
Press releases
Trade Fairs
Schmalz News
Newsletter

Fast search

Search range:


Search for:
Extended search  |  Help


Shopping cart
Shopping cart empty

Direct order
Availability check



Newsletter
Up-to-date information about vacuum technology.

VacuNews


News

New brochure "Vacuum Clamping Systems"
New suction pads for the automotive industry
Remote control for vacuum tube lifters

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

news & press > Product news > Vacuum components & gripping systems
13/Apr/2006
The new Schmalz Line Pump: slim but powerful!

For the independent generation of vacuum directly at the suction pad, Schmalz has developed a new vacuum generator - the Schmalz Line Pump.

 

These new inline ejectors with single-stage nozzles are a further development of the existing inline pump VRI.

Your benefits:

  • Extremely light - with a weight of only 5 g, the SLP is almost as light as a hose of the same length!
  • Efficient - the SLP operates economically, i.e. it achieves a higher suction capacity while consuming less compressed air
  • Fast push-in connections for quick and easy connection of the hoses

 

With its slim and pleasing design, the new Schmalz Line Pump not only looks good.
Thanks to its "10 mm design" and the axial connections for compressed air and vacuum, it can be installed flexibly in the hose, thus saving valuable space. This installation method also means that no other connection elements are needed, which not only reduces the costs but also makes very dynamic processes easier to implement.

Its greatest advantage, however, is that it can be mounted in restricted spaces and very close to the suction pad.




Illustrated Brochure

New: Schmalz-Line-Pump
New inline ejectors
The new Schmalz Line Pumps are extremely light, efficient and easy to install!

Schmalz-Line-Pump
SLP with slim plastic housing
The SLP generates the necessary vacuum reliably and quickly. Restricted installation spaces are no problem.


The new generation of inline ejectors: the Schmalz Line Pump

Thanks to the continuous further development of our products, the SLP now consumes less compressed air and still achieves a higher suction capacity than its predecessor. In addition, a flow-optimised air outlet ensures lower noise levels.

The two-part housing is made of light, impact-resistant plastic material. With a weight of only 5 grams, the SLP weighs only slightly more than a piece of hose of the same length.
The hoses (diameter: 4 mm) are connected quickly and easily to the SLP with the aid of the push-in connections. This, together with the circuit symbols printed on the housing, permits easy and low-cost installation and maintenance.

 

Due to its high degree of flexibility, the SLP can be used in many areas:

  • Feeder systems
  • Handling systems
  • Vacuum spiders, such as those used for mounting components on printed circuit boards
  • Separation devices in systems for the machining of plastic and metal sheets

 

The vacuum generator SLP is available with a and in two power ratings, with a nozzle diameter of 0.5 or 0.7 mm.

 

Technical data:

  • Degree of evacuation: up to 85%
  • Maximum suction capacity: 8 or 15.9 l/min (with nozzle diameter 0.5 and 0.7 mm, respectively)
  • Air consumption: 13 or 25 l/min (with nozzle diameter 0.5 and 0.7 mm, respectively)
  • Weight: 5 g (both nozzle sizes)


Slim but powerful. The SLP from Schmalz.
SLP - the lightweight solution
With a weight of only 5g, the SLP is the world's lightest inline ejector! The push-in connections make additional connection elements unnecessary.

SLP in action
Wide range of possible applications
The SLP can be used in feeder systems, in handling and separation systems or in vacuum spiders in a wide range of applications in many sectors of industry!


More links
Order NEWS catalogue 2006


Your contact for all inqueries


J. Schmalz GmbH
Kerstin Löffler
Marketing
Aacher Str. 29
D-72293 Glatten
Phone: +49(0)7443/2403-323
Fax: +49(0)7443/2403-623


eMail: kerstin.loeffler@schmalz.de
 




© 2006 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top