Schmalz

Lightweight Layer Grippers ZLW

Variable length and width layer gripper

Layer gripper in lightweight construction

Product Inquiry
Low gripper weight

Increased process efficiency and reduced initial costs through the use of robots with lower lift capacity

Variable suction area

Gripper design based on the workpiece layer

High energy efficiency

Minimized vacuum generation power due to suction grid design optimized for particular workpieces

Ready-to-connect palletizing solution

Optimally coordinated gripping system incl. vacuum generation and controllable valves

Your Individual Configuration

The layer gripping systems are specially adapted to your applications. Contact us and receive a custom made offer.

Product Request
Design
  • Rigid flange (1) for connection to common robots and portals
  • Optional: Spring-mounted flange to compensate for height differences in the workpiece layer (2)
  • Gripper with sealing element made of plug-in suction cups (3) or sealing foam (4)
  • Optional: rounded frame (5) for increased safety in MRC applications
  • Connection for external vacuum generation (6)
  • Optional: integrated vacuum generation (7)
Ordering information

Product code

Similar to a part number, the product code is used to uniquely identify product configurations at Schmalz. The product code can be found on the product label or on the quotation or order. Do you have questions about your product or would you like to order a configuration again? Then please have this key ready when you contact Schmalz.

ZLW
FL
850 x 650
SE
O20KS
30T
SW80
G60
Short name

Code

Type

ZLW

Lightweight layer gripper

Flange

Code

Type

RD

Rigid

FL

Spring-mounted

Preferred sizes

Code

LxW in mm

450x350

450x350

650x450

650x450

850x650

850x650

Frame

Code

Type

SE

Straight edge

RE

Round edge

Sealing element

Code

Height / diameter in mm

O20KS

Sealing foam (H = 20)*

O20

Sealing foam (H = 20)**

SPB2 40

Suction cup (∅ = 40)***

*Universal standard sealing foam with conically cut suction cells.
**Universal standard sealing foam with cylindrically cut suction cells
***Pluggable bellows suction cups made of silicone

Grid

Code

Distance between suction points in mm

20T

20

30T

30

45T

45

Flow resistance

Code

Cross-section in mm

SW80

0.8 (sealing foam O20KS)

SW100

1.0 (sealing foam O20)

SW120

1.2 (suction cup)

Vacuum connection

Code

Diameter in mm

G32

Straight, Ø = 32 (external)

G60

Straight, Ø = 60 (external)

EB

With ejector block (internal)

Ordering information

The order code describes the preferred variants of the layer gripper. If required, it is possible to individually adapt the gripper in length, width and grid for specific applications.

Technical Data

 

Required flow rate [Nl/min]*

Weight

ZLW-FL-850x650-SE-O20KS-30T-SW80-2G60

2900

11.0

ZLW-FL-850x650-SE-SPB2 40-45T-SW120-2G60

3367

15.6

ZLW-FL-650x450-SE-O20KS-30T-SW80-G60

1450

5.0

ZLW-FL-650x450-SE-SPB2 40-45T-SW120-G60

1750

9.3

ZLW-RD-450x350-SE-O20KS-30T-SW80-G60

800

3.6

ZLW-RD-450x350-RE-SPB2 40-45T-SW120-G60

862

4.9

ZLW-RD-450x350-SE-O20KS-30T-SW80-1EBc

 

4.2

ZLW-RD-450x350-RE-SPB2 40-45T-SW120-1EBc

 

5.7

*The external vacuum generator used must provide at least the specified suction volume (at the vacuum connection piece of the ZLW) at a vacuum of -0.2 bar

Industries
  • •Logistics
  • •Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
English
Integration

Complete gripping system from a single source

We are happy to offer you a complete system specified to your requirements with optimally matched components.

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.

Filter results

Width B
Length L
Shape
Industry sector

1 - 8 from 8 results

ZLW RD 450x350 RE SPB2 40 45T

Part no.: 10.01.22.07828

Modular lightweight gripper for (de)palletizing workpiece layers

Industries: Logistics | Packaging

Length L450 (mm)
Width B350 (mm)
VersionRound edge
Arrangement suction cellsTriangle, 45 mm
Valve typeFlow restrictor
Additional function area gripperVacuum switch VSi
Weight6.301 (kg)
ZLW FL 650x450 SE O20KS 30T

Part no.: 10.01.22.07822

Modular lightweight gripper for (de)palletizing workpiece layers

Industries: Logistics | Packaging

Length L650 (mm)
Width B450 (mm)
VersionStraight edge
Arrangement suction cellsTriangle, 30 mm
Valve typeFlow restrictor
Shape fittingsPillar straight, Ø 60
Additional function area gripperVacuum switch VSi
Weight5 (kg)
ZLW RD 450x350 SE O20KS 30T

Part no.: 10.01.22.07824

Modular lightweight gripper for (de)palletizing workpiece layers

Industries: Logistics | Packaging

Length L450 (mm)
Width B350 (mm)
VersionStraight edge
Arrangement suction cellsTriangle, 30 mm
Valve typeFlow restrictor
Shape fittingsPillar straight, Ø 60
Additional function area gripperVacuum switch VSi
Weight3.6 (kg)
ZLW RD 450x350 RE SPB2 40 45T

Part no.: 10.01.22.07825

Modular lightweight gripper for (de)palletizing workpiece layers

Industries: Logistics | Packaging

Length L450 (mm)
Width B350 (mm)
VersionRound edge
Arrangement suction cellsTriangle, 45 mm
Valve typeFlow restrictor
Shape fittingsPillar straight, Ø 60
Additional function area gripperVacuum switch VSi
Weight4.9 (kg)
ZLW FL 850x650 SE O20KS 30T

Part no.: 10.01.22.07820

Modular lightweight gripper for (de)palletizing workpiece layers

Industries: Logistics | Packaging

Length L850 (mm)
Width B650 (mm)
VersionStraight edge
Arrangement suction cellsTriangle, 30 mm
Valve typeFlow restrictor
Shape fittingsPillar straight, 2 x Ø 60
Additional function area gripperVacuum switch VSi
Weight11 (kg)
ZLW RD 450x350 SE O20KS 30T

Part no.: 10.01.22.07826

Modular lightweight gripper for (de)palletizing workpiece layers

Industries: Logistics | Packaging

Length L450 (mm)
Width B350 (mm)
VersionStraight edge
Arrangement suction cellsTriangle, 30 mm
Valve typeFlow restrictor
Additional function area gripperVacuum switch VSi
Weight4.801 (kg)
ZLW FL 850x650 SE SPB2 40 45T

Part no.: 10.01.22.07821

Modular lightweight gripper for (de)palletizing workpiece layers

Industries: Logistics | Packaging

Length L850 (mm)
Width B650 (mm)
VersionStraight edge
Arrangement suction cellsTriangle, 45 mm
Valve typeFlow restrictor
Shape fittingsPillar straight, 2 x Ø 60
Additional function area gripperVacuum switch VSi
Weight15.6 (kg)
ZLW FL 650x450 SE SPB2 40 45T

Part no.: 10.01.22.07823

Modular lightweight gripper for (de)palletizing workpiece layers

Industries: Logistics | Packaging

Length L650 (mm)
Width B450 (mm)
VersionStraight edge
Arrangement suction cellsTriangle, 45 mm
Valve typeFlow restrictor
Shape fittingsPillar straight, Ø 60
Additional function area gripperVacuum switch VSi
Weight9.3 (kg)
Product Inquiry

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select